Image for AIR FILTERED FAN FL 600 - AVAILABLE OUTSIDE USA from Schroff - North America
+ / - Hover over image to Zoom

AIR FILTERED FAN FL 600 - AVAILABLE OUTSIDE USA

  • IP protection type IP 54, NEMA type 12
  • Easy conversion from pressure to suction operation
  • Simple clip-on mounting without tools (can additionally be bolted on)
  • Airflow volume 640 m3/h

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications GOST-R:

Approvals/certifications RoHs Logo 30406053:

Description

Accessory category:

Cooling, heating, temperature control

Accessory type:

Filter fan
Items
Catalog Number Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage
60715-155 14 131 377 60715-15560715-155_Watts_per_°F_Max 115 VAC
60715-154 14 131 377 60715-15460715-154_Watts_per_°F_Max 230 VAC