nVent SCHROFF logo
Image for Mains cable, SCHUKO/UTE to IEC C13, grey from Schroff - North America
+ / - Hover over image to Zoom
Plug, mains/line side SCHUKO/UTE
Other Views

Mains cable, SCHUKO/UTE to IEC C13, grey

Catalog Number: 60103-131
  • Applications: – Fans, cabinet lights, etc. – Industrial PC connections – Uninterruptible power supplies – Systems
Description

Accessory category:

Electrical Accessories

Accessory type:

Mains Cables

Delivery Comprises:

Item Quantity Description
1 1 Mains cable, PVC, max. 250 VAC, max. 10 A
Plug, mains/line side SCHUKO/UTE
Plug, mains/line side SCHUKO/UTE
Socket IEC 60320 C13, equipment side female connector
Socket IEC 60320 C13, equipment side female connector
Technical Data
Catalog Number
60103-131
Socket strip SCHUKO/UTE
Color/Surface Grey
Description for application in Germany, France, Austria, Norway, The Netherlands, Sweden, Finland, Spain, Portugal, Turkey, Greece, Belgium, Luxemburg
Length mm 2500
Accessories
Item