Close

19" cable through ducting
- Mounting height 1 U or 2 U
Description
Accessory category:
Mechanical AccessoriesAccessory type:
19" front panelItems
Catalog Number | Color/Surface | Thickness mm | Description | Height U | Height mm |
---|---|---|---|---|---|
20118-767 | RAL 7021 | 1.5 | cable ductinng opening 27.5 x 438mm | 1 | 43.6 |
20118-734 | RAL 7035 | 1.5 | cable ductinng opening 27.5 x 438mm | 1 | 43.6 |
20118-768 | RAL 7021 | 1.5 | cable ductinng opening 72 x 438mm | 2 | 88.1 |
20118-736 | RAL 7035 | 1.5 | cable ductinng opening 72 x 438mm | 2 | 88.1 |
Documents