nVent SCHROFF logo
Image for Power backplane with P 47 connector, 6 U, 4 HP, 1x P47 from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Power backplane with P 47 connector, 6 U, 4 HP, 1x P47

Catalog Number: 23098-116
  • This product is no longer available
  • For this product is a replacement available
  • Link to the replacement product in the Download area
  • ----------------------------------------------------------------------------
  • In accordance with: PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.11 R1.0 CompactPCI Power Interface Specification
  • Geographical address adjustable
  • Can be switched in parallel, PSU status signals FAL# and DEG# can be read separately
  • Mains supply via crimp contacts insertable into plug, no mains voltage on the backplane
Description

Note:

Signal cable set: IPMI cable, remote/sense cable, utility/sense cable available on requestPower backplanes with M24 connector available on request

Specification:

Power backplane

Delivery Comprises:

Item Quantity Description
1 1 Power backplane with 1 or 2 P 47 connectors
3 1 Blade receptacle kit for AC cable harness
Technical Data
Catalog Number
23098-116
Number of slots 1
Width mm 39.6
Power connector 1x P47
Height U 6
No accessories available.