Image for Front Panel for Frame Type Plug-in Units, front anodised and rear chromated, shieldable (stainless steel) from Schroff - North America
+ / - Hover over image to Zoom

Front Panel for Frame Type Plug-in Units, front anodised and rear chromated, shieldable (stainless steel)

  • Al, 2.5 mm, front anodised, rear iridescent green chromated, with lateral slots for EMC stainless steel gasket (please order separately), pressed-in alignment pin; trapezium shaped handle, gray, PPE, UL 94 V‐1
  • Front panel can be modified with Front Panel Express service
  • Front panel with handle to bolt onto HF plug-in unit

Approvals/certifications RoHs Logo 30406053:

Description

Material and Surface Finish:

Al, Front Anodized - Rear Chromated

Assembly:

Screw on - Front Side

EMC Shielding:

Stainless Steel Gasket

Type:

Individual Components

Individual Component Type:

Panels & Accessories

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
Items
Catalog Number A mm Description For case height [U] Thickness mm Height U Width HP B mm
20838-093 32.22 with Pin / Slot 128.4 2.5 3 7 -
20838-094 50.46 with Pin / Slot 128.4 2.5 3 10 35.56
20838-095 60.62 with Pin / Slot 128.4 2.5 3 12 45.72
20838-096 70.78 with Pin / Slot 128.4 2.5 3 14 55.88
20838-097 106.34 with Pin / Slot 128.4 2.5 3 21 91.44
20838-098 141.9 with Pin / Slot 128.4 2.5 3 28 127.0