Image for Frame type plug in unit kit, unshielded, with perforations, rear cutout for multiple connectors 3/6 U from Schroff - North America
+ / - Hover over image to Zoom
Illustration shows 12 HP width, side panel depth 167 mm
Other Views

Frame type plug in unit kit, unshielded, with perforations, rear cutout for multiple connectors 3/6 U

  • Rear panel with cut-out for multiple connectors
  • Cover plate with perforation, for guide rails (airflow approx. 60 %); please order guide rails separately
  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
Description

Material and Surface Finish:

Al, Anodized

Assembly:

Screw on - Front Side

EMC Shielding:

Unshielded

Type:

Kits

Mechanical Shielding:

Component Side and Solder Side

Cooling:

Perforations
Illustration shows 12 HP width, side panel depth 167 mm
Illustration shows 12 HP width, side panel depth 167 mm
Items
Catalog Number Depth mm Description For case height [U] Thickness mm Height U Width HP
24812-308 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 8
24812-310 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 10
24812-312 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 12
24812-314 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 14
24812-321 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 21
24812-328 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 28
24812-342 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 42
24812-808 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 8
24812-810 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 10
24812-812 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 12
24812-814 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 14
24812-821 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 21
24812-828 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 28
24812-842 167.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 42
24812-358 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 8
24812-360 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 10
24812-362 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 12
24812-364 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 14
24812-371 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 21
24812-378 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 28
24812-392 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 128.4 2.5 3 42
24812-858 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 8
24812-860 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 10
24812-862 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 12
24812-864 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 14
24812-871 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 21
24812-878 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 28
24812-892 227.0 Rear panel with cut-out for multiple connectors, cover plate with perforation for guide rails 261.8 2.5 6 42