Image for Frame type plug in unit kit, unshielded, with perforations, rear cutout for single connector 3/6 U from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Frame type plug in unit kit, unshielded, with perforations, rear cutout for single connector 3/6 U

  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
  • Cover plate with perforation, for guide rails (airflow approx. 60 %); please order guide rails separately
Description

Material and Surface Finish:

Al, Anodized

Assembly:

Screw on - Front Side

EMC Shielding:

Unshielded

Type:

Kits

Mechanical Shielding:

Component Side and Solder Side

Cooling:

Perforations
Items
Catalog Number Depth mm Description For case height [U] Thickness mm Height U Width HP
24812-208 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 8
24812-210 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 10
24812-212 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 12
24812-214 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 14
24812-221 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 21
24812-228 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 28
24812-242 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 42
24812-708 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 8
24812-710 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 10
24812-712 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 12
24812-714 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 14
24812-721 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 21
24812-728 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 28
24812-792 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 42
24812-258 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 8
24812-260 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 10
24812-262 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 12
24812-264 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 14
24812-271 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 21
24812-278 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 28
24812-292 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 128.4 2.5 3 42
24812-758 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 8
24812-760 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 10
24812-762 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 12
24812-764 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 14
24812-771 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 21
24812-778 227.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 28
24812-742 167.0 Rear panel with cut-out for 1 connector, perforated cover plate for guide rails 261.8 2.5 6 42