nVent SCHROFF logo
Image for Frame type plug in unit kit, shielded (textile), without perforations, rear cutout for single connector 3/6 U from Schroff - North America
+ / - Hover over image to Zoom

Frame type plug in unit kit, shielded (textile), without perforations, rear cutout for single connector 3/6 U

  • Cover plate without perforation
  • Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)
  • Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
Description

Material and Surface Finish:

Al, Anodized

Assembly:

Screw on - Front Side

EMC Shielding:

Shielded (Textile Gasket)

Type:

Kits

Mechanical Shielding:

Component Side and Solder Side

Cooling:

None
Items
Catalog Number Depth mm For case height [U] Thickness mm Height U Width HP
24813-408 167.0 128.4 2.5 3 8
24813-410 167.0 128.4 2.5 3 10
24813-412 167.0 128.4 2.5 3 12
24813-414 167.0 128.4 2.5 3 14
24813-421 167.0 128.4 2.5 3 21
24813-428 167.0 128.4 2.5 3 28
24813-442 167.0 128.4 2.5 3 42
24813-908 167.0 261.8 2.5 6 8
24813-910 167.0 261.8 2.5 6 10
24813-912 167.0 261.8 2.5 6 12
24813-914 167.0 261.8 2.5 6 14
24813-921 167.0 261.8 2.5 6 21
24813-928 167.0 261.8 2.5 6 28
24813-942 167.0 261.8 2.5 6 42
24813-458 227.0 128.4 2.5 3 8
24813-460 227.0 128.4 2.5 3 10
24813-462 227.0 128.4 2.5 3 12
24813-464 227.0 128.4 2.5 3 14
24813-471 227.0 128.4 2.5 3 21
24813-478 227.0 128.4 2.5 3 28
24813-492 227.0 128.4 2.5 3 42
24813-958 227.0 261.8 2.5 6 8
24813-960 227.0 261.8 2.5 6 10
24813-962 227.0 261.8 2.5 6 12
24813-964 227.0 261.8 2.5 6 14
24813-971 227.0 261.8 2.5 6 21
24813-978 227.0 261.8 2.5 6 28
24813-992 227.0 261.8 2.5 6 42