Image for Plug in unit, front anodized, rear etched, shielded (textile), front assembly, static trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Plug in unit, front anodized, rear etched, shielded (textile), front assembly, static trapezoid handle

  • Front panel, U-profile, shielded
  • Handle without extraction function

Approvals/certifications RoHs Logo 30406053:

Description

Specification:

IEC 60297-3-101

Material and Surface Finish:

Al, Front Anodized, Rear Etched

Handle:

Trapezoid, Static

Assembly:

Screw on - Front Side

EMC Shielding:

Shielded (Textile Gasket)

Standard:

VME
Items
Catalog Number For case height [U] Thickness mm Height U Width HP
20848-663 128.4 2.5 3 3
20848-664 128.4 2.5 3 4
20848-665 128.4 2.5 3 5
20848-666 128.4 2.5 3 6
20848-667 128.4 2.5 3 7
20848-668 128.4 2.5 3 8
20848-669 128.4 2.5 3 10
20848-670 128.4 2.5 3 12
20848-671 261.8 2.5 6 3
20848-672 261.8 2.5 6 4
20848-673 261.8 2.5 6 5
20848-674 261.8 2.5 6 6
20848-675 261.8 2.5 6 7
20848-676 261.8 2.5 6 8
20848-677 261.8 2.5 6 10
20848-678 261.8 2.5 6 12