Image for Front panel, unshielded, front assembly, for Multibus II from Schroff - North America
+ / - Hover over image to Zoom

Front panel, unshielded, front assembly, for Multibus II

  • Al extrusion, 1 mm
  • U-shaped front panel (4 HP) for Multibus® II

Approvals/certifications RoHs Logo 30406053:

Description

Specification:

Multibus II

Material and Surface Finish:

Untreated

Handle:

Multibus II

Assembly:

Screw on - Front Side

EMC Shielding:

Unshielded

Type:

Individual Components

Individual Component Type:

Front Panels

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
Items
Catalog Number For case height [U] Thickness mm Height U Width HP
30829-001 261.8 2.5 6 4
30829-007 390.2 2.5 9 4