Image for Front panel, shieldable (textile), front assembly, for type 1 trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom

Front panel, shieldable (textile), front assembly, for type 1 trapezoid handle

  • Alignment pin pressed-in, stainless steel
  • Al profile, front anodised, rear conductive
  • Front panel, U profile, shieldable

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Please order EMC profile seal separately

Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    Trapezoid, Type 1

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
    Items
    Catalog Number For case height [U] Thickness mm Height U Width HP
    30848-461 128.4 2.5 3 4
    30848-463 128.4 2.5 3 6
    30848-465 128.4 2.5 3 8
    30848-466 128.4 2.5 3 10
    30848-467 128.4 2.5 3 12
    30848-468 261.8 2.5 6 4
    30848-470 261.8 2.5 6 6
    30848-472 261.8 2.5 6 8
    30848-473 261.8 2.5 6 10
    30848-474 261.8 2.5 6 12