nVent SCHROFF logo
Image for Mezzanine front panel (PMC), untreated, shielded (o ring) from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Mezzanine front panel (PMC), untreated, shielded (o ring)

  • Mezzanine front panel is fitted into PMC front panel cut-outs
  • EMC shielding with conductive O-ring

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Specification:

PMC Mezzanine, IEEE P1386

Assembly:

Screw on - Front Side

EMC Shielding:

Shielded (O ring)

Type:

Individual Components

Individual Component Type:

Front Panels
Items
Catalog Number Height mm For case height [U] Thickness mm Other Finish
20835-598 74.0 74 mm 2.5 Al, anodised -
20835-889 74.0 74 mm 2.5 Al, anodised -
20835-890 74.0 74 mm 2.5 Di-cast Zinc, untreated -
20835-893 74.0 74 mm 2.5 Di-cast Zinc, untreated -
20835-922 74.0 74 mm 2.5 Di-cast Zinc, Chromated - Black Smooth surface structure
20835-924 74.0 74 mm 2.5 Di-cast Zinc, Chromated - Black Smooth surface structure
20835-923 74.0 74 mm 2.5 Di-cast Zinc, Chrome Plated Smooth surface structure
20835-928 74.0 74 mm 2.5 Di-cast Zinc, Chrome Plated Smooth surface structure