nVent SCHROFF logo
Image for Front panel, front anodized, rear passivated, unshielded, grounded from Schroff - North America
+ / - Hover over image to Zoom
Other Views

Front panel, front anodized, rear passivated, unshielded, grounded

  • For earthed front area (protection class 1)

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Note:

  • Delivery is in standard pack multiples. Pricing is per individual item
  • Please order fixing material (sleeves, collar screws) separately
  • Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity
    Items
    Catalog Number Height mm For case height [U] Thickness mm Height U Width HP
    20119-159 128.4 128.4 2.5 3 7
    20119-160 128.4 128.4 2.5 3 14
    20119-161 128.4 128.4 2.5 3 21
    20119-162 128.4 128.4 2.5 3 28
    20119-163 128.4 128.4 2.5 3 42