nVent SCHROFF logo
Image for Novastar, Cabinet with door and rear panel from Schroff - North America
+ / - Hover over image to Zoom

Novastar, Cabinet with door and rear panel

  • Static load-carrying capacity up to 400 kg (see specification table)
  • Type of protection IP 20
  • Cabinet width only 553 mm
  • Flush cladding parts
  • All uprights (front and rear) with 19" cut‐outs
  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Bolted, die-cast frame with Al extrusions
  • With glass door (smoke grey) and rear panel
Description

Product family:

Novastar

Delivery Includes:

assembled

Degree of protection:

IP 20 or NEMA 1

Shielding:

No

Door/rear panel:

Glazed front door and plain rear door

Type:

Floor-standing cabinet

Material:

Aluminium frame and steel cladding
Items
Catalog Number Depth mm Height mm Width mm Depth D mm For cabinet width mm Color Height U For cabinet height
15230-019 600.0 589.0 553.0 600.0 553.0 RAL 7021 12 12
15230-020 600.0 767.0 553.0 600.0 553.0 RAL 7021 16 16
15230-021 600.0 945.0 553.0 600.0 553.0 RAL 7021 20 20
15230-022 600.0 1745.0 553.0 600.0 553.0 RAL 7021 38 38
15230-023 800.0 1745.0 553.0 800.0 553.0 RAL 7021 38 38
15230-024 600.0 1967.0 553.0 600.0 553.0 RAL 7021 43 43
15230-025 800.0 1967.0 553.0 800.0 553.0 RAL 7021 43 43
16230-019 600.0 589.0 553.0 600.0 553.0 RAL 7035/RAL 7021 12 12
16230-020 600.0 767.0 553.0 600.0 553.0 RAL 7035/RAL 7021 16 16
16230-021 600.0 945.0 553.0 600.0 553.0 RAL 7035/RAL 7021 20 20
16230-022 600.0 1745.0 553.0 600.0 553.0 RAL 7035/RAL 7021 38 38
16230-023 800.0 1745.0 553.0 800.0 553.0 RAL 7035/RAL 7021 38 38
16230-024 600.0 1967.0 553.0 600.0 553.0 RAL 7035/RAL 7021 43 43
16230-025 800.0 1967.0 553.0 800.0 553.0 RAL 7035/RAL 7021 43 43