Image for Epcase 10
+ / - Hover over image to Zoom

Epcase 10"

  • 10" slide mounts are depth-adjustable in 25 mm increments
  • Multi-functional 10" wall case with hinged side panels
  • Cable entry possible from above or below; the cable entry opening can be sealed with a brush strip
Description

Product family:

Epcase

Degree of protection:

IP 20 or NEMA 1

Shielding:

No

Door/rear panel:

Glazed door on enclosure body

Type:

Wallmount enclosure

Load:

Up to 60 kg / Up to 130 lb static

Material:

Steel enclosure body and door
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Material Finish Weight Height U
10238-151 280.0 262.0 345.0 280.0 Steel paint 5.0 4
10238-152 280.0 462.0 345.0 280.0 Steel paint 10.0 8
10238-153 280.0 612.0 345.0 280.0 Steel paint 23.0 12