nVent SCHROFF logo
Image for Series 71 - Extractor from Schroff - North America
+ / - Hover over image to Zoom

Series 71

Catalog Number: 71
  • DSCC 84191
  • Constructed from aluminum
  • Mechanical advantage 4.5 : 1
  • PCB board thickness .79 mm (.031 in), 1.6 mm (.063 in), 2.4 mm (.093 in), 3.2 mm (.125 in), 3.96 mm (.156 in)
  • For cold wall or sheet metal applications
  • Weight 1.42 g (.05 oz) for aluminum
  • Provides extraction assistance only

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Description

    Applications:

    The Series 71 provides extraction assistance of printed circuit boards with high density connector contact and multiple connector applications. With a 4.5 : 1 mechanical advantage, the Series 71 can be used for cold wall applications with any Schroff Card or Wedge Loks, or with sheet metal enclosures when using the Series 24 or 127 PCB Tainers with the optional flange feature.

    Installation:

    Affixed to the PCB with a single roll pin. Two extractors are recommended for PCBs taller than 127 mm (5.0 in), one at the top of the PCB and one at the bottom (one left configured and the other right). If installing with a PCB Tainer (Series 24 or 127), it is recommended that the extractor also have the actuator tab and bent leg options.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.
    Technical Data
    Series 71
    Catalog Number
    71
    Material .063 in aluminum alloy 5052-H32 per QQ-A-250/8, .063 aluminum alloy 6061-T6
    Finish Customer specified
    Roll Pin Stainless steel, passivated
    No accessories available.