nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" AC/DC switch-mode PSUs, maxpower 130 W, triple

  • 3 output voltages
  • Wide input voltage range 90 ‐ 254 VAC and 100 ‐ 360 VDC with active Power Factor Correction (PFC)
  • Signalling: Output voltage OK

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

3

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 12 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted)
Items
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Height U Width HP
13100-078 171.93 5.0 16.0 2.8 1.4 132.0 12.0 -12.0 3 12
13100-079 171.93 5.0 16.0 2.2 1.1 132.0 15.0 -15.0 3 12