nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" AC/DC switch-mode PSUs, maxpower 100 W, triple

  • High power density
  • Wide input voltage range 90 ... 254 V AC and 100 ... 360 VDC with active power-factor correction (PFC)
  • 3 output voltages
  • Signalling: Output voltage OK

Approvals/certifications RU:

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

3

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 8 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted)
Items
Catalog Number Voltage1 V Current1 A Voltage2 V Current2 A Voltage3 V Current3 A Power W Height U Width A (HP) Depth mm
13100-122 5.0 8.0 12.0 2.5 -12.0 2.5 100.0 3 8 171.93
13100-123 5.0 8.0 15.0 2.0 -15.0 2.0 100.0 3 8 171.93