nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" AC/DC switch-mode PSUs, maxpower 100 W, adjustable, single

  • Wide adjustment range of output voltage
  • Wide input voltage range 90 ... 264 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
  • Single output voltage
  • Integrated decoupling diode for redundandy operatioin
  • Active Current Share Bus (CSB)
  • Signalling: Output voltage OK

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

1

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 6 HP, depth 171.93 mm (160 mm board depth), output voltage factory preset to 12 V / 24 V, Connector H 15 M, Coding strip (fitted)
Items
Catalog Number Depth mm Voltage1 V Current1 A Power W Height U Width HP
13100-133 171.93 12.0 5.9 100.0 3 6
13100-134 171.93 24.0 3.4 102.0 3 6