nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" AC/DC switch-mode PSUs, maxpower 100 W, single

  • Active Current Share Bus (CSB)
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power factor correction (PFC)
  • Signalling: Output voltage OK
  • Integrated decoupling diode for redundancy operation
  • Single output voltage
  • High power density

Approvals/certifications RU:

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

Description

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

1

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 6 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted)
Items
Catalog Number Voltage1 V Current1 A Power W Height U Width HP
13100-102 5.0 16.0 80.0 3 6
13100-103 12.0 8.3 100.0 3 6
13100-104 15.0 6.6 99.0 3 6
13100-105 24.0 4.2 101.0 3 6