nVent SCHROFF logo
Image for Air baffle without front panel from Schroff - North America
+ / - Hover over image to Zoom

Air baffle without front panel (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

  • Cover is pushed into the guide rail
  • To cover unused slots in systems

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • EuropacPRO
  • Note:

    280 mm deep cover plates available on request

    Type:

    Individual Components

    Individual Component Type:

    Cooling
    Items
    Catalog Number Height U Width HP Depth mm
    34562-823 3 4 160.0
    34562-824 3 4 220.0
    34562-826 6 4 160.0
    34562-827 6 4 220.0
    34562-833 3 8 160.0
    34562-834 3 8 220.0
    34562-836 6 8 160.0
    34562-837 6 8 220.0
    34562-843 3 12 160.0
    34562-844 3 12 220.0
    34562-846 6 12 160.0
    34562-847 6 12 220.0