nVent SCHROFF logo
Image for Horizontal rail, rear, type L-ST, light, standard from Schroff - North America
+ / - Hover over image to Zoom

Horizontal rail, rear, type L-ST, "light", standard (EuropacPro)

  • Standard where mechanical demands are low (L‑ST)
  • < 28 HP not printed
  • Mounting top and bottom
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • For indirect backplane mounting with insulation strip

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Note:

Delivery is in standard pack multiples. Pricing is per individual item

Type:

Individual Components

Individual Component Type:

Horizontal Rails & Accessories

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
Items
Catalog Number Length mm Material Finish
34560-420 106.68 Aluminium extrusion Anodised, conductive contact surfaces
34560-428 147.32 Aluminium extrusion Anodised, conductive contact surfaces
34560-440 208.28 Aluminium extrusion Anodised, conductive contact surfaces
34560-442 218.44 Aluminium extrusion Anodised, conductive contact surfaces
34560-463 325.12 Aluminium extrusion Anodised, conductive contact surfaces
34560-484 431.8 Aluminium extrusion Anodised, conductive contact surfaces
34560-401 1000.0 Aluminium extrusion Anodised, conductive contact surfaces