nVent SCHROFF logo
Image for Horizontal rail, front, type R-LD,
+ / - Hover over image to Zoom

Horizontal rail, front, type R-LD, "rugged", long lip (EuropacPro)

  • For insertion/extraction of CompactPCI or, VME64x boards
  • Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With HP units printed from 28 HP upwards
  • Length 20, 28, 40, 42, 63, 84 HP or 1000 mm

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Type:

Individual Components

Individual Component Type:

Horizontal Rails & Accessories
Items
Catalog Number Length mm Material
34566-320 106.68 Al extrusion
34566-328 147.32 Al extrusion
34566-340 208.28 Al extrusion
34566-342 218.44 Al extrusion
34566-363 325.12 Al extrusion
34566-384 431.8 Al extrusion
34566-301 1000.0 Al extrusion