nVent SCHROFF logo
Image for EuropacPRO side panel, rugged from Schroff - North America
+ / - Hover over image to Zoom
Side panel, Al 3 mm, tox-cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately.
Other Views

Side Panel, type "R", rugged (EuropacPro)

  • Side panel, Al 3 mm, tox‐cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately
  • with holes for handle
  • For high mechanical loading up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
  • 19" bracket is fixed firmly to side panel (tox-cold welded)
  • EMC shielding concept for front/rear with EMC textile gasket

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Note:

  • Other dimensions on request
  • Please order screws for mounting horizontal rails and top cover/base plate separately
  • 4 EMC stainless steel contact strips per subrack are necessary, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories
    Side panel, Al 3 mm, tox-cold welded with 19
    Side panel, Al 3 mm, tox-cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately.
    Items
    Catalog Number Depth mm Height U
    24568-145 175.0 3
    24568-147 235.0 3
    24568-143 275.0 3
    24568-144 277.75 3
    24568-149 295.0 3
    24568-151 355.0 3
    24568-445 175.0 6
    24568-444 277.75 6
    24568-447 235.0 6
    24568-443 275.0 6
    24568-449 295.0 6
    24568-451 355.0 6