nVent SCHROFF logo
Image for EMC front panel/rear panel, inserted, shielded (RatiopacPRO) from Schroff - North America
+ / - Hover over image to Zoom

EMC front panel/rear panel, inserted, shielded (RatiopacPRO/-air)

  • Fixing does not require screws
  • Special horizontal rails cover the edges of the front panel (top and bottom) and prevent bowing of the front panel

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

RatiopacPRO

Note:

To obtain a shielded case, all EMC sealings must be fitted (front panel/rear panel ‐ side panel; side panel ‐ cover plate; front panel/rear panel ‐ horizontal rail; horizontal rail ‐ horizontal rail)

Type:

Individual Components

Individual Component Type:

Side panels & Accessories
Items
Catalog Number Height U For case height [U] Width HP
24572-599 2 2, 3-air 28
24572-600 2 2, 3-air 42
24572-601 2 2, 3-air 63
24572-602 2 2, 3-air 84
24572-603 3 3, 4-air 28
24572-604 3 3, 4-air 42
24572-605 3 3, 4-air 63
24572-606 3 3, 4-air 84
24572-607 4 4, 5-air 28
24572-608 4 4, 5-air 42
24572-609 4 4, 5-air 63
24572-610 4 4, 5-air 84