nVent SCHROFF logo
Image for Side panel (Varistar), screw-fixed for IP 55 from Schroff - North America
+ / - Hover over image to Zoom

Side panel (Varistar), screw-fixed for IP 55

  • Includes earthing
  • St, 1 mm
Description

Product family:

Varistar

Accessory category:

Side panels
Items
Catalog Number Height U Height mm Depth mm Color
21130-001 24 1200.0 600.0 RAL 7021
22130-001 24 1200.0 600.0 RAL 7035
21130-002 24 1200.0 800.0 RAL 7021
22130-002 24 1200.0 800.0 RAL 7035
21130-516 24 1200.0 900.0 RAL 7021
22130-516 24 1200.0 900.0 RAL 7035
21130-517 24 1200.0 1000.0 RAL 7021
22130-517 24 1200.0 1000.0 RAL 7035
21130-532 24 1200.0 1100.0 RAL 7021
22130-532 24 1200.0 1100.0 RAL 7035
21130-533 24 1200.0 1200.0 RAL 7021
22130-533 24 1200.0 1200.0 RAL 7035
21130-003 29 1400.0 600.0 RAL 7021
22130-003 29 1400.0 600.0 RAL 7035
21130-004 29 1400.0 800.0 RAL 7021
22130-004 29 1400.0 800.0 RAL 7035
21130-005 33 1600.0 600.0 RAL 7021
22130-005 33 1600.0 600.0 RAL 7035
21130-006 33 1600.0 800.0 RAL 7021
22130-006 33 1600.0 800.0 RAL 7035
22130-520 33 1600.0 900.0 RAL 7035
21130-007 38 1800.0 600.0 RAL 7021
22130-007 38 1800.0 600.0 RAL 7035
21130-008 38 1800.0 800.0 RAL 7021
22130-008 38 1800.0 800.0 RAL 7035
21130-009 42 2000.0 300.0 RAL 7021
22130-009 42 2000.0 300.0 RAL 7035
21130-010 42 2000.0 600.0 RAL 7021
22130-010 42 2000.0 600.0 RAL 7035
21130-011 42 2000.0 800.0 RAL 7021
22130-011 42 2000.0 800.0 RAL 7035
21130-012 42 2000.0 900.0 RAL 7021
22130-012 42 2000.0 900.0 RAL 7035
21130-013 42 2000.0 1000.0 RAL 7021
22130-013 42 2000.0 1000.0 RAL 7035
26130-013 42 2000.0 1000.0 RAL 9003
21130-534 42 2000.0 1100.0 RAL 7021
22130-534 42 2000.0 1100.0 RAL 7035
21130-535 42 2000.0 1200.0 RAL 7021
22130-535 42 2000.0 1200.0 RAL 7035
26130-535 42 2000.0 1200.0 RAL 9003
21130-014 47 2200.0 300.0 RAL 7021
22130-014 47 2200.0 300.0 RAL 7035
21130-015 47 2200.0 600.0 RAL 7021
22130-015 47 2200.0 600.0 RAL 7035
21130-016 47 2200.0 800.0 RAL 7021
22130-016 47 2200.0 800.0 RAL 7035
21130-017 47 2200.0 900.0 RAL 7021
22130-017 47 2200.0 900.0 RAL 7035
21130-018 47 2200.0 1000.0 RAL 7021
22130-018 47 2200.0 1000.0 RAL 7035
26130-018 47 2200.0 1000.0 RAL 9003
21130-536 47 2200.0 1100.0 RAL 7021
22130-536 47 2200.0 1100.0 RAL 7035
21130-537 47 2200.0 1200.0 RAL 7021
22130-537 47 2200.0 1200.0 RAL 7035
26130-537 47 2200.0 1200.0 RAL 9003
21130-315 52 2450.0 1000.0 RAL 7021
22130-315 52 2450.0 1000.0 RAL 7035
26130-315 52 2450.0 1000.0 RAL 9003
21130-319 52 2450.0 1100.0 RAL 7021
22130-319 52 2450.0 1100.0 RAL 7035
26130-319 52 2450.0 1100.0 RAL 9003
21130-318 52 2450.0 1200.0 RAL 7021
22130-318 52 2450.0 1200.0 RAL 7035
26130-318 52 2450.0 1200.0 RAL 9003