VME64x-Based System, Rugged, 10 U, 12 Slot, with Rear I/O

Image for VME64x-Based System, Rugged, 10 U, 12 Slot, with Rear I/O from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • 10 U system, 84 HP, 490 mm depth
  • For rugged applications with increased shock and vibration resistance
  • Based mechanically on the Schroff subrack EuropacPRO type "R"
  • Space for up to two pluggable 6 U power supplies, one 6 U power supply included
  • 24 VDC input on the back, main switch on the front of the housing
  • LED voltage indicator on the front
  • 6 U I / O card cage, front and back, with 12-slot VME64x backplane
  • Optional mounted telescopic rails
  • Optimal EMC protection through hinged front panel and rear with integrated Honeycomp filter

    Number of slots:

    12

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297-3-101, 102, 103; IEEE 1101.1, 1101.10/11;
  • Specification:

    VME64x

    Form factor:

    Rackmount

    Rear I/O:

    Yes

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Height U Height mm Depth mm Number of slots Width mm Width HP Power W Description Board height
Catalog Number Height U Height mm Depth mm Number of slots Width mm Width HP Power W Description Board height
10 443.7 490.0 12 480.0 84 500.0 VME64x-Based System, Rugged, 10 U, 12 Slot, with Rear I/O 6