Outdoor Unibody HEX

Image for Outdoor Unibody HEX from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  11249-016
Back To Product
  • Double-walled, Al
  • Forced heat dissipation via integrated heat exchanger in the door, max. 70 W/K
  • IP 55
  • One-piece inner case with removable outer cladding

    Product family:

    Unibody

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Air-to-air heat exchanger

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 500.0
Height mm 1330.0
Width mm 700.0
Height U 25
Number of fans 2
Height x width x depth [mm] 1010 x 465 x 150
Type of Protection [IP] 55
Weight [Kg] 21
Temperature range [°C] -40 … 50
qW = specific heat dissipation capacity [W/K] 35
Heater input voltage [VAC] 230
Heater capacity [W] 1000
Specific heat dissipation capayity [W/K] 70
Input voltage [VDC] 48
Airflow external circuit [m3/h] 510
Airflow internal circuit [m3/h] 600

Delivery Comprises:

Item Quantity Description
1 1 Internal case, Al
2 2 Side panel, Al, RAL 7035
3 1 Front door, Al, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder, door opening angle 135°, door retainer at 120°, door hinged on left hand side
4 1 Rear panel, Al, RAL 7035
5 1 Top cover, Al, RAL 7035
6 1 Plinth with removable covers (front and sides), height 100 mm
7 1 Base plate with cable connection plate, Al
8 4 Depth member for 19" metric panel/slide mounts
9 1 GND/earthing kit, assembled
10 1 Heat exchanger 48 VDC (electronically regulated with alarm outputs), incl. temperature sensor, heater and DC connecting cable with IEC plug, 3 m

Accessories

Item
Thmbnail Image Wall mounting kit, 1 kit 21249-017 Add Item to Project List add item to project list