Outdoor Unibody

Image for Outdoor Unibody from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Double-walled, Al
  • IP 55
  • One-piece inner case with removable outer cladding
  • Heat dissipation through natural convection, max. 5 W/K (11249-003) / 6 W/K (11249-005)

    Product family:

    Unibody

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Natural convection

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Depth mm Height mm Width mm Height U
Catalog Number Depth mm Height mm Width mm Height U
500.0 930.0 700.0 16
500.0 1100.0 700.0 20