Threaded insert

Image for Threaded insert from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Usable for all horizontal rails
  • The collar screws used for fixing partial-width front panels must be 12.3 mm long

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Thread Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
Catalog Number Thread Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
M2,5 106.18 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page
M2,5 207.78 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page
M2,5 1000.26 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page