EN 60603 (DIN 41612) Connector, Type H

Image for EN 60603 (DIN 41612) Connector, Type H from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Number of contacts Row assignment Other Connector
Catalog Number Qty Number of contacts Row assignment Other Connector
1 piece 15 z, d Male connector Solder pins, length 3 mm, 1.2 mm x 0.8 mm; angled; connector pins not protruding
1 piece 15 z, d Male connector Solder pins, recessed, length 2.9 mm, 1.2 mm x 0.8 mm; angled
1 piece 15 z, d Male connector FASTON connector 6.3 mm x 0.8 mm; straight
1 piece 15 z, d Female F: Wire-wrap pins, length 22 mm, 1 mm x 1 mm; H: FASTON connector 6.3 mm x 0.8 mm; straight. Solder pins, length 4 mm, 0.8 mm x 0.8 mm; straight
1 piece 15 z, d Female connector Solder pins, length 10 mm, 0.8 mm x 0.8 mm; straight
1 piece 15 z, d Female Wiring with FASTON connector 6.3 mm x 0.8 mm; straight