EN 60603 (DIN 41612) connectors, Type B

Image for EN 60603 (DIN 41612) connectors, Type B from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Number of contacts Other Connector
Catalog Number Qty Number of contacts Other Connector
1 piece 64 Male Solder pins, length 3 mm, 0.6 mm x 0.6 mm; angled
1 piece 64 Female Solder pins, length 2.5 mm, Ø 0.6 mm, straight