Busbar

Image for Busbar from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Connections FASTON 6.3 x 0.8 mm
  • Can be sawn off to required length
  • Vertical current distribution in cabinet

    Accessory category:

    Electrical Accessories

    Accessory type:

    Busbars

Select product specifications before modifying or adding to project list or requesting a quote.

Color / Surface
Configuration
Length mm
 
Catalog Number Color/Surface Description Length mm
Catalog Number Color/Surface Description Length mm
Brass tin-plated 2 pole 1900
Brass untreated 2 pole 1900
E-Cu tin-plated 2 pole 1900
E-Cu tin-plated 1 pole 1900
Brass untreated 4 pole 1855
E-Cu tin-plated 4 pole 1855
E-Cu tin-plated 3 pole 1855