Mounting plate in combination without cover plate

Image for Mounting plate in combination without cover plate from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounting plate, full width: The mounting plate is as wide as the subrack/system case and is fixed to the side panels
  • Mounting plate, partial width: The partial width mounting plate fixed to the side panel by means of an assembly strip
  • For assembly of heavy components

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

  • Please order assembly kit for mounting plate separately
  • Fixing strips required for partial width, please order separately
  • Other versions on request
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Board Length mm
 
Catalog Number Qty W mm w mm Board length [mm] Material Description Description Width b mm Width B (HP) n
Catalog Number Qty W mm w mm Board length [mm] Material Description Description Width b mm Width B (HP) n
1 piece 217.99 208.28 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 208.28 42 -
1 piece 324.67 314.96 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 314.96 63 -
1 piece 431.35 421.64 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 84 -
1 piece 217.99 208.28 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 208.28 42 -
1 piece 324.67 314.96 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 314.96 63 -
1 piece 431.35 421.64 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 84 -
1 piece 431.35 421.64 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 84 4