Guide rails, one-piece, for plug-in units and frame type plug-in units

Image for Guide rails, one-piece, for plug-in units and frame type plug-in units from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Plastic guide rail, multi piece, red, for 2 mm groove width
  • Assembly
  • Storage temperature: from -40 °C ... 130 °C
  • Can be clipped into horizontal rails in Al extrusionCan be clipped into 1.5 mm thick plate

    Product family:

  • CompacPRO
  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Depth mm Length mm Qty Color Material Description
Catalog Number Depth mm Length mm Qty Color Material Description
160.0 160.0 PU 10 pieces red PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 220.0 PU 10 pieces red PBT, UL 94 V‐0 For plug‐in units and frame type plug‐in units
280.0 280.0 PU 10 pieces red/silver PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
340.0 340.0 PU 10 pieces red/silver PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units