Perforated strips

Image for Perforated strips from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • For centering the shielded plug-in units

    Product family:

    EuropacPRO

    Note:

    Only usable with double‐T threaded insert

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.48 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
208.08 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
1000.56 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately