Blank connector housing

Imagen para Blank connector housing de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The blank connector housing is screw-fixed to the board. It is inserted via wire-wrap studs (e.g. on the rear of backplanes) and thereby forms a male connector
  • for types C and R
  • Locking levers can be used to fix e.g. terminator boards or I/O connectors in place

    Description:

    Connector Housing

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Backplane Type
 
Número de catálogo Qty Connector
Número de catálogo Qty Connector
1 piece Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 17 mm, backplane thickness 3.2 mm
1 piece Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 3.2 mm
1 piece Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 1.6 mm