EN 60603 (DIN 41612) Connector, Type D

Imagen para EN 60603 (DIN 41612) Connector, Type D de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Qty Number of contacts Row assignment Other Connector
Número de catálogo Qty Number of contacts Row assignment Other Connector
1 piece 32 a, c Male connector Solder pins, length 3 mm, 0.6 mm x 0.6 mm; angled
1 piece 32 a, c Female connector Wire-wrap pins, length 20 mm, 1 mm x 1 mm, straight;
1 piece 32 a, c Female connector Solder eye, length 5.5 mm