EN 60603 (DIN 41612) Connector, Type C for ribbon cables

Imagen para EN 60603 (DIN 41612) Connector, Type C for ribbon cables de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Qty Number of contacts Row assignment Description Other Connector
Número de catálogo Qty Number of contacts Row assignment Description Other Connector
1 piece 64 a, c for ribbon cable Female Snap-on/screw-on for 64-pin cable