PCB handle, snap-on

Imagen para PCB handle, snap-on de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For board thickness 1.6 mm
  • PCB inserter, lockable

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

    Description:

    Guide Rails & Accessories

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Item Description
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Item Description
1 piece (SPQ 10) 10 grey PPE, UL 94 V‐1 1 PCB handle, can be locked
1 piece (SPQ 10) 10 red PPE, UL 94 V‐1 1 PCB handle, can be locked