PCB Handle B1

Imagen para PCB Handle B1 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Can be labelled
  • Extraction function only
  • For screwing or riveting to PCBs

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

    Description:

    Guide Rails & Accessories

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Other
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Other
1 piece (SPQ 10) 10 red PBT, UL 94 V‐0 Bolt On
1 piece (SPQ 10) 10 red PBT, UL 94 V-0 Rivet