Rear Panel

Imagen para Rear Panel de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The rear panel is bolted to the rear frame of the enclosure

    Product family:

    CompacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
 
Número de catálogo Qty h Description b B mm Height U Width HP
Número de catálogo Qty h Description b B mm Height U Width HP
1 piece 84.0 Rear panel 226.3 238.7 2 42
1 piece 128.4 Rear panel 155.1 167.5 3 28
1 piece 128.4 Rear panel 226.3 238.7 3 42
1 piece 128.4 Rear panel 333.1 345.4 3 63
1 piece 172.9 Rear panel 226.3 238.7 4 42
1 piece 172.9 Rear panel 333.1 345.4 4 63
1 piece 261.8 Rear panel 333.1 345.4 6 63
1 piece 84.0 Rear panel 439.7 452.1 2 84
1 piece 100.0 Rear panel 439.7 452.1 3 84
1 piece 172.9 Rear panel 439.7 452.1 4 84
1 piece 261.8 Rear panel 439.7 452.1 6 84