Front cover, for type "L" side panels

Imagen para Front cover, for type
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • As decorative finish for the 19" bracket (if front panels are to be used in the subrack)

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Número de catálogo Qty Description Description Height U
Número de catálogo Qty Description Description Height U
1 piece Trim without handle holes, anodised aluminium for decorative finish of 19" bracket, Al, 2 mm, anodised 3
1 piece Trim without handle holes, anodised aluminium for decorative finish of 19" bracket, Al, 2 mm, anodised 6