Top cover/base plate, perforated

Imagen para Top cover/base plate, perforated de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Cover plates can be used as either top or base plates; inserted into basic structure
  • Cover plate, perforated, hole diameter 4 mm, perforation ratio 58 %

    Product family:

    MultipacPRO

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Número de catálogo Depth mm Qty Description Description Width HP
Número de catálogo Depth mm Qty Description Description Width HP
220.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
280.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
340.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
400.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
460.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84