Guide rails, one-piece, for "standard" plug-in units and frame type plug-in units

Imagen para Guide rails, one-piece, for
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Can be clipped into horizontal rails in Al extrusionCan be clipped into 1.5 mm thick plate
  • Can be clipped into 1.5 mm thick plate
  • Plastic guide rail, one piece, red, for 2 mm groove width
  • Storage temperature: from -40 °C ... 130 °C

    Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Quantity
Board Length mm
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Board length mm Groove width Description
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Board length mm Groove width Description
1 piece (SPQ 50) 50 red 100.0 2.0 Guide rails
PU 10 pieces - red 160.0 2.0 One-piece
PU 10 pieces - red 160.0 2.0 One-piece
PU 10 pieces - red 160.0 2.0 One-piece
1 piece (SPQ 50) 50 red 160.0 2.0 Guide rails
1 piece (SPQ 50) 50 grey 160.0 2.0 Guide rails
1 piece (SPQ 50) 50 grey 220.0 2.0 Guide rails
PU 10 pieces - red 160.0 2.0 One-piece
PU 10 pieces - red 160.0 2.0 One-piece
PU 10 pieces - red 220.0 2.0 One-piece
1 piece (SPQ 50) 50 red 220.0 2.0 Guide rails
PU 10 pieces - red 340.0 2.0 Guide rail, one-piece