Z-rail for connector, EN 60603-2 (DIN 41612)

Imagen para Z-rail for connector, EN 60603-2 (DIN 41612) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Aluminium extrusion, anodised
  • Z-rails are bolted to the subrack for connector mounting (rear horizontal rail type ST, threaded insert inserted, insulation strip)
  • For connectors to EN 60603‐2 (DIN 41612)

    Product family:

    EuropacPRO

    Note:

    For attaching the z-rail to the horizontal rail a threaded insert and Torx panhead screw are required; please order these separately

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Description
Número de catálogo Length mm Qty Description
101.6 1 piece Aluminium extrusion, anodised
203.2 1 piece Aluminium extrusion, anodised