Threaded strip

Imagen para Threaded strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The collar screws used for fixing partial-width front panels must be 12.3 mm long
  • Usable for all horizontal rails

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Description
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Description
146.82 1 piece (SPQ 10) 10 Steel -
217.94 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page
324.62 1 piece (SPQ 10) 10 Steel -
431.3 1 piece (SPQ 10) 10 Steel -