EuropacPRO side panels, type H

Imagen para EuropacPRO side panels, type H de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For high mechanical demands, 19" bracket, tox-cold welded, Al, 2 mm, clear passivated, front anodised
  • Versions for EMC sealing (stainless steel or textile)
  • Side panels, type H, EMC sealing, side panel joints, handles, corner profiles, mounting in panels

    Product family:

    EuropacPRO

    Note:

  • Please order front handles separately
  • Side panel and 19" bracket are tox-cold welded together. toxen = Clinching technique, without add aids. This takes place with special tools and high pressure.
  • Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Qty Description Height U
Número de catálogo Depth mm Qty Description Height U
175.0 PU 1 pair With handle holes 3
235.0 PU 1 pair With handle holes 3
295.0 PU 1 pair With handle holes 3
355.0 PU 1 pair With handle holes 3
175.0 PU 1 pair With handle holes 6
235.0 PU 1 pair With handle holes 6
295.0 PU 1 pair With handle holes 6
355.0 PU 1 pair With handle holes 6