Collar screw

Imagen para Collar screw de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Collar screw

    Accessories:

    Collar screw

    Product family:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Material
Quantity
 
Número de catálogo Length mm Material Dimension Qty Material Finish Item Description Required number at 3 U Required number at 6 U Colour Description
Número de catálogo Length mm Material Dimension Qty Material Finish Item Description Required number at 3 U Required number at 6 U Colour Description
11.0 St, nickel‐plated M2.5 x 11 PU 100 pieces St, nickel‐plated nickel-plated 9 M2.5 × 11, St, nickel-plated 2 2 - -
11.0 St, zinc-plated, black M2.5 x 11 PU 100 pieces St nickel-plated - - - - black Pozidrive
11.0 Stainless steel M2.5 x 11 PU 100 pieces - V2A - - - - - with slot
12.3 St, nickel‐plated M2.5 х 12.3 PU 100 pieces St, nickel‐plated nickel-plated 9a M2.5 × 12.3, St, nickel-plated 2 2 - -
12.3 St, zinc‐plated, black M2.5 х 12.3 PU 100 pieces steel - - - - - black Pozidrive collar screw, M2.5 x 12.3 for europacPRO and ratiopacPRO
12.3 Stainless steel M2.5 х 12.3 PU 100 pieces - V2A - - - - - Pozidrive
12.3 St, nickel‐plated M2.5 х 12.3 PU 100 pieces steel nickel-plated - - - - nickel-plated Torx collar screw, 2.5 x 12.3
12.3 St, zinc‐plated, black M2.5 х 12.3 PU 100 pieces steel zinc-plated - - - - black Torx collar screw, 2.5 x 12.3
11.0 Brass, nickel‐plated M2.5 х 11 PU 50 pieces Ms nickel-plated - - - - Nickel-plated with knurled head
12.3 Brass, nickel‐plated M2.5 х 12.3 PU 100 pieces Ms nickel-plated - - - - - Knurled screw
12.3 Brass, nickel‐plated M2.5 х 12.3 PU 100 pieces Ms nickel-plated - - - - nickel-plated Knurled screw
11.0 Brass, nickel‐plated M2.5 х 11 PU 100 pieces steel nickel-plated - - - - - with knurled head / slot