Pozidrive Countersunk screw

Image for Pozidrive Countersunk Screw from Schroff - North America
+ / - Hover over image to Zoom
  • Extraction function only
  • For screwing or riveting to PCBs

    Mechanics:

    PCB handle

    Type:

    Individual Components

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

Material
 
Catalog Number Length mm Dimension [mm] Qty Material Item Description
Catalog Number Length mm Dimension [mm] Qty Material Item Description
- - - - - -
6.0 M2.5 х 6 100 pieces St, nickel‐plated, DIN 965 2 Countersunk screw